IESNA:LM-63-2002
[TEST]P1055262
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2578
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1704.5 1685.9 1678.8 1666 1648.9 1627.5 1599 1569.1 1534.9 1496.4
1450.8 1406.6 1356.7 1306.9 1254.1 1200 1144.4 1087.4 1028.9 966.2
907.8 845.1 782.4 721.1 658.4 594.3 530.2 463.2 397.6 333.5
266.5 208.1 152.5 101.2 52.7 17.1 0
1704.5 1714.4 1703 1683.1 1650.3 1604.7 1550.5 1495 1428 1363.9
1295.4 1225.6 1150.1 1073.1 994.7 917.8 840.8 765.3 692.6 619.9
550.1 481.7 416.1 353.4 303.6 263.7 226.6 191 159.6 129.7
104 81.2 59.9 41.3 25.7 11.4 0
1704.5 1694.5 1673.1 1623.2 1552 1479.3 1395.2 1305.4 1207.1 1108.8
1006.1 907.8 812.3 724 642.7 565.8 487.4 433.2 393.3 354.9
316.4 285 255.1 226.6 202.4 179.6 156.8 136.8 118.3 99.8
81.2 65.6 51.3 37.1 22.8 11.4 0
1704.5 1694.5 1651.7 1577.6 1492.1 1389.5 1281.2 1162.9 1044.6 930.6
820.9 724 631.3 543 478.8 436.1 394.8 360.6 324.9 295
267.9 243.7 220.9 199.5 179.6 161 142.5 125.4 108.3 92.6
77 62.7 48.5 35.6 22.8 11.4 0
1704.5 1698.8 1657.4 1576.2 1477.9 1368.1 1247 1115.9 990.5 873.6
762.4 664.1 568.6 495.9 451.8 411.9 376.2 343.5 310.7 282.2
257.9 235.1 213.8 193.8 173.9 155.3 138.2 122.6 105.5 89.8
75.5 61.3 47 34.2 21.4 10 0
